IESNA:LM-63-2002
[TEST]P1343701
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902750DE010 E3A301GPH_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3500K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]362
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
12 17.6 25.7 51.4 112.7 204.6 418 880.3 1563.8 1849.4
2125.5 2400.5 2655.1 2868.1 3042.4 3177 3267.5 3314.3 3310.8 3253.7
3137.9 2949.1 2712.8 2442.4 2076.5 1752.2 1413.5 1106.4 833.5 405.3
197.5 101.1 30.3 12 3.5 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12 16.9 25.7 50.7 113 200 405 893 1582.5 1838.1
2130.8 2417.4 2643.5 2866.7 3013.9 3156.5 3245.3 3284 3273.1 3211.5
3084.4 2895.3 2663.5 2363.9 2090.6 1730 1418.4 1102.5 839.8 415.2
191.9 98.2 29.9 12.3 3.5 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12 17.3 25.4 50.7 110.6 194 412.7 871.5 1509.6 1808.2
2061 2325.1 2581.1 2768.8 2936.8 3053 3135.1 3174.1 3157.9 3082.9
2959 2760.7 2547.7 2258.9 1979.4 1659.3 1349 1083.9 796.2 386.3
189.4 98.2 29.6 12 3.5 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12 17.3 25.7 50 107.4 194.4 393.7 790.2 1438.8 1694.8
1942.4 2213.9 2441 2632.6 2770.6 2880.1 2956.9 2983.3 2959.3 2878.4
2755.1 2569.5 2355.1 2106.5 1792.7 1514.9 1238.1 981 734.2 370.4
181.7 95.1 29.9 13 3.5 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12 17.3 25.7 46.5 107 184.2 372.2 740.2 1317.3 1554.7
1796.6 2030.4 2244.9 2408.3 2549.1 2648.8 2703.7 2716.4 2678.7 2600.9
2481.1 2319.2 2114.9 1872.3 1598.7 1345.9 1070.5 829.3 645.8 331.4
172.5 91.9 28.9 13 3.5 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12 17.3 25.4 45.4 101.8 180.6 347.9 681.4 1184.9 1401.1
1626.5 1838.5 2020.2 2159.3 2286.4 2358.2 2403.3 2408.6 2365.3 2283.6
2161.4 2006.5 1810.3 1565.9 1358.5 1107.5 910.6 724.3 559.5 297.6
154.2 85.9 29.9 12.7 3.5 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12 17.3 24.6 44.7 100 172.5 323.3 598.6 1046.9 1232.1
1420.2 1599.7 1772.3 1886 1979.4 2039.2 2070.9 2063.2 2019.8 1938.2
1819.5 1662.1 1481.1 1285.6 1089.5 913.1 734.9 595.5 474.3 251.1
136.6 77.1 30.6 13 3.9 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12 16.6 24.3 43 96.8 163.7 292.3 518.7 890.5 1059.6
1207.1 1369.8 1493.4 1594.5 1668.1 1704.7 1720.2 1705 1650.5 1577.2
1464.2 1342.7 1174.7 1018.4 849 719.8 591.2 490.2 390.9 204.9
117.3 70.8 31 12.7 4.2 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
12 16.6 24.3 39.8 90.9 154.6 265.9 450.4 740.9 878.2
1011.7 1128.2 1224 1306.1 1352.2 1373.3 1373.3 1351.8 1303.3 1236.7
1137 1023.7 906 784.9 656.4 552.1 462 384.9 318.3 174.3
102.5 63.7 28.2 12.3 3.9 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12 16.9 23.6 39.1 84.9 145.1 237.7 395.4 611.3 709.9
790.2 882.1 960.6 1013.8 1040.6 1049.4 1040.9 1014.9 976.1 925.8
852.2 764.5 677.5 586.3 499.7 422.6 359.5 303.2 255.7 150.7
88.4 54.9 27.8 10.9 4.2 0.7 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0 0 0 0 0
12 15.1 19 24.6 35.6 58.5 80.6 98.6 110.6 111.6
109.9 106.3 103.5 100 96.5 91.9 87.7 82.8 77.1 71.5
65.5 60.6 55.3 49.7 44.7 39.4 34.5 29.2 22.9 10.2
6.3 2.5 0.7 0 0 0 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
12 14.1 15.1 16.2 16.9 16.9 16.6 16.2 15.1 14.8
14.1 13.4 12.3 11.6 10.9 9.9 9.2 8.1 7 5.6
4.6 3.2 2.1 1.8 1.1 1.1 0.7 0.4 0.4 0
0 0 0 0 0.4 0.4 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
12 12.3 11.3 10.2 8.8 7 6 4.6 3.5 3.2
2.8 2.1 1.8 1.8 1.1 0.7 0.7 0.7 0.7 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.7 0.7 1.1 1.1 1.4 1.4 1.4
1.4 1.4 1.4 1.1 1.1 1.1 1.1 1.1 0
12 10.2 7.7 6 4.6 3.2 2.1 1.4 0.7 0.7
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.4 0.7 1.1 1.4 1.4 1.4 1.4
1.1 1.1 1.1 1.1 0.7 0.7 0.7 0.4 0
12 8.5 6 4.2 2.5 1.4 1.1 0.7 0.4 0.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.4 0.7 1.1 1.4 1.4 1.4 1.8 1.4
1.4 1.1 1.1 0.7 0.7 0.4 0.4 0 0
12 7.7 5.3 3.2 1.8 1.1 0.7 0.4 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.4
0.4 0.7 0.7 1.1 1.4 1.8 2.1 2.1 2.1 1.8
1.8 1.4 1.4 1.1 1.1 0.7 0.4 0 0
12 7.4 4.9 2.8 1.8 1.1 0.7 0.7 0.4 0.4
0.4 0 0 0 0 0 0 0 0 0
0 0 0 0 0.4 0.4 0.4 0.4 0.4 0.7
0.7 0.7 1.1 1.4 1.8 1.8 2.1 2.1 2.1 2.1
1.8 1.8 1.4 1.1 1.1 0.7 0.4 0.4 0
